IESNA:LM-63-2002
[TEST]P1641646
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-27)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA3C-730-U-SL2
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 3SQUARE 121W 70CRI 3000K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (48) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.01A 120.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16342.2
TILT=NONE
48 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 120.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
3611.1 3382.2 3150.9 2963.7 2817.1 2716.9 2669.2 2658.5 2691.9 2783.7 2923.2 3115.1 3342.8 3574.1 3778.0 
3991.4 4273.9 4549.3 4899.8 5250.3 5486.3 5478.0 5047.6 4183.3 3158.0 2370.0 1872.9 1526.0 1229.1 848.8 572.2 
345.7 200.3 88.2 15.5 0.0 0.0 
3611.1 3394.1 3158.0 2970.9 2814.7 2719.3 2664.5 2654.9 2687.1 2775.4 2916.0 3104.4 3335.7 3566.9 3786.3 
4023.5 4288.2 4583.9 4933.2 5284.9 5526.9 5504.2 5087.0 4216.7 3117.5 2329.5 1850.2 1511.7 1207.7 850.0 577.0 
348.1 208.6 94.2 19.1 0.0 0.0 
3611.1 3386.9 3158.0 2966.1 2826.6 2726.5 2670.4 2653.8 2674.0 2755.1 2894.6 3082.9 3323.7 3576.5 3855.5 
4114.1 4403.8 4768.6 5140.6 5470.8 5704.5 5673.5 5257.4 4388.3 3198.6 2347.4 1901.5 1564.1 1289.9 891.7 588.9 
375.5 233.7 127.6 27.4 0.0 0.0 
3611.1 3432.2 3201.0 3023.3 2879.1 2781.3 2720.5 2689.5 2689.5 2736.0 2851.7 3020.9 3248.6 3540.7 3861.4 
4191.6 4549.3 4935.5 5355.2 5780.8 6076.4 6102.7 5793.9 5050.0 3778.0 2510.7 2013.6 1771.6 1562.9 1266.1 
835.7 505.5 338.6 196.7 62.0 0.0 0.0 
3611.1 3434.6 3229.6 3060.3 2926.8 2832.6 2769.4 2726.5 2705.0 2715.7 2777.7 2900.5 3087.7 3342.8 3667.1 
4029.5 4448.0 4902.2 5416.0 5994.2 6577.2 6996.8 7042.1 6640.3 5679.5 3850.7 2244.8 1820.4 1692.9 1634.5 
1505.7 1038.4 701.0 408.9 150.2 0.0 0.0 
3611.1 3491.8 3305.9 3144.9 3028.1 2932.7 2857.6 2808.7 2774.2 2757.5 2770.6 2819.5 2923.2 3094.9 3327.3 
3634.9 4056.9 4532.6 5070.3 5742.6 6581.9 7546.4 8460.8 8929.3 8941.2 8218.8 6258.8 3363.1 2035.0 1757.2 
1704.8 1591.5 1195.7 1016.9 536.5 3.6 0.0 
3611.1 3524.0 3379.8 3239.1 3133.0 3041.2 2969.7 2916.0 2877.9 2854.0 2849.3 2867.1 2907.7 2995.9 3135.4 
3342.8 3637.3 4008.0 4482.5 5100.1 5832.1 6812.0 8252.1 10080.9 11695.1 12615.5 12622.6 11318.4 8107.9 4586.2 
2443.9 1655.9 1281.6 1000.2 776.1 116.8 0.0 
3611.1 3551.4 3458.5 3359.5 3270.1 3190.2 3123.5 3072.2 3035.2 3007.8 2995.9 2994.7 3004.2 3030.5 3091.3 
3205.7 3392.9 3673.0 4071.2 4597.0 5286.0 6163.5 7198.3 8516.8 10305.0 12751.4 15396.8 16631.8 16002.4 
13324.8 10088.1 7312.7 4483.7 1771.6 782.1 209.8 0.0 
3611.1 3553.8 3464.4 3371.4 3288.0 3209.3 3142.5 3092.5 3057.9 3030.5 3018.6 3016.2 3020.9 3042.4 3093.7 
3203.3 3376.2 3643.2 4041.4 4548.1 5224.1 6113.4 7108.9 8394.0 10100.0 12412.8 15183.4 16715.3 16137.1 
13616.9 10294.3 7474.9 4667.3 1745.3 735.6 208.6 0.0 
3611.1 3589.6 3550.3 3509.7 3463.2 3409.6 3361.9 3330.9 3310.6 3297.5 3288.0 3277.3 3271.3 3270.1 3293.9 
3354.7 3478.7 3698.1 4028.3 4496.8 5143.0 5937.0 6792.9 7725.2 8721.9 9847.3 11151.5 12579.7 13430.9 12659.6 
10463.6 6897.8 3066.2 854.8 324.3 91.8 0.0 
3611.1 3613.4 3615.8 3624.2 3633.7 3628.9 3630.1 3637.3 3651.6 3665.9 3671.9 3665.9 3654.0 3643.2 3648.0 
3677.8 3757.7 3922.2 4223.8 4679.2 5320.6 6091.9 6963.4 7921.9 8886.4 9815.1 10767.6 11651.0 11401.8 10023.7 
8285.5 5135.8 1632.1 566.3 234.9 81.1 0.0 
3611.1 3628.9 3642.1 3659.9 3676.6 3675.4 3673.0 3670.7 3670.7 3659.9 3634.9 3595.6 3553.8 3505.0 3463.2 
3447.7 3472.8 3570.5 3749.3 4068.8 4622.0 5319.4 6162.3 7117.2 8088.8 9096.2 10018.9 10802.2 10253.8 8768.3 
7102.9 4202.4 1341.2 511.4 226.5 79.9 0.0 
3611.1 3596.8 3612.2 3628.9 3637.3 3624.2 3602.7 3575.3 3544.3 3506.1 3443.0 3370.2 3289.2 3206.9 3134.2 
3077.0 3053.1 3071.0 3140.2 3321.4 3648.0 4214.3 4968.9 5847.6 6776.2 7799.1 8773.1 9310.8 8490.6 7188.7 
5700.9 3293.9 1144.5 442.3 212.2 79.9 0.0 
3611.1 3625.4 3626.6 3612.2 3580.1 3510.9 3422.7 3323.7 3217.6 3099.6 2962.5 2808.7 2646.6 2472.5 2293.7 
2108.9 1924.1 1735.8 1540.3 1347.1 1173.1 1062.2 1062.2 1245.8 1700.0 2298.5 2821.8 2454.7 1392.4 931.1 711.7 
524.6 332.6 176.4 97.8 41.7 0.0 
3611.1 3628.9 3599.1 3544.3 3447.7 3315.4 3161.6 2986.4 2784.9 2565.5 2322.3 2037.4 1720.3 1390.1 1040.8 784.4 
646.2 584.2 553.2 534.1 521.0 511.4 504.3 498.3 490.0 494.7 531.7 606.8 653.3 577.0 473.3 374.3 257.5 131.1 70.3 20.3 
0.0 
3611.1 3623.0 3556.2 3444.2 3288.0 3094.9 2869.5 2595.3 2279.4 1927.7 1509.3 1111.1 804.7 655.7 587.7 554.4 530.5 
513.8 499.5 485.2 474.5 461.4 444.7 431.6 419.6 411.3 412.5 437.5 472.1 430.4 335.0 236.0 156.2 103.7 56.0 11.9 0.0 
3611.1 3618.2 3512.1 3347.6 3134.2 2871.9 2560.8 2174.5 1711.9 1258.9 916.8 736.8 641.4 587.7 557.9 536.5 513.8 
494.7 475.7 460.2 448.3 435.1 419.6 401.8 379.1 357.6 338.6 315.9 292.1 261.1 212.2 165.7 127.6 87.0 42.9 6.0 0.0 
3611.1 3582.4 3435.8 3224.8 2955.4 2633.5 2236.5 1746.5 1281.6 945.4 771.3 678.3 618.7 580.6 550.8 524.6 500.7 
475.7 453.0 436.3 424.4 411.3 392.2 372.0 349.3 325.5 298.0 270.6 239.6 211.0 181.2 150.2 115.6 77.5 38.1 3.6 0.0 
3611.1 3551.4 3383.4 3122.3 2809.9 2414.1 1950.4 1436.6 1056.3 869.1 757.0 677.1 618.7 577.0 542.4 512.6 485.2 
461.4 442.3 425.6 410.1 392.2 373.1 352.9 331.4 305.2 280.2 252.7 227.7 201.5 174.1 144.3 110.9 72.7 35.8 1.2 0.0 
3611.1 3547.9 3359.5 3080.5 2711.0 2283.0 1756.1 1274.4 1015.7 890.5 796.4 708.1 634.2 579.4 538.9 504.3 478.1 
459.0 442.3 424.4 406.5 385.1 362.4 341.0 315.9 292.1 269.4 243.2 218.2 194.3 166.9 137.1 103.7 68.0 29.8 0.0 0.0 
3611.1 3514.5 3316.6 3019.7 2638.3 2169.7 1645.2 1206.5 1019.3 923.9 838.1 739.1 653.3 586.5 534.1 501.9 478.1 
461.4 444.7 426.8 405.3 381.5 357.6 333.8 307.6 283.7 258.7 236.0 213.4 188.4 160.9 132.3 97.8 62.0 25.0 0.0 0.0 
3611.1 3514.5 3316.6 3017.4 2638.3 2162.6 1635.6 1208.9 1022.9 928.7 850.0 749.9 650.9 586.5 536.5 500.7 478.1 
462.6 444.7 426.8 405.3 381.5 357.6 333.8 306.4 282.5 257.5 234.9 212.2 187.2 159.7 131.1 96.6 60.8 23.8 0.0 0.0 
